Share via email
Some fields are missing
send eMail
bürkert
 

3/2-way-pneumatic valve

Type 5470 / Article No. 180150

Technical attributes

3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 4,00 mm | Flanged | PA (Polyamide) | 16,00 V - 22,00 V | 2,00 bar - 10,00 bar | -10,00 °C - 50,00 °C | 300,00 l/min

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Rotary level
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Manual actuation screw slot
Yes
Valve island setup
Add-on dimension 1
19 mm
Process Connection Type/Size
Supply connection type
Flanged
Flange
FM07
Working connection type
Hose plug-in connection
Working connection diameter (mm)
6 mm
Working connection position
Valve bottom
Working connection material
Brass
Voltage / Frequency
Voltage min / rated voltage
16 V
Voltage max / rated voltage
22 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List