Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

4/2-way-pneumatic valve

Type 5470 / Article No. 165947

Technical attributes

4/2 - G - normally open - inlet port 1 (P) connected with outlet port 2 (B), o utlet port 4 (A) connected with exhaust port 3 (R) | 4,00 mm | Inner thread | Brass | 24,00 V - 24,00 V | 2,00 bar - 10,00 bar | -10,00 °C - 50,00 °C | 300,00 l/min

Function
Fluidic port connection number
4
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Rotary level
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Manual actuation screw slot
Yes
Valve island setup
Add-on dimension 1
19 mm
Process Connection Type/Size
Supply connection diameter (inch)
1/8 inch
Supply connection type
Inner thread
Supply connection thread type
G
Working connection type
Flanged
Working connection position
opposite of supply side
Working connection flange pattern
NAMUR
Working connection material
PA (Polyamide)
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List