3/2-way-pneumatic valve
Type 5470 / Article No. 151362

Technical attributes
3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 4,00 mm | Flanged | PA (Polyamide) | 24,00 V - 24,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 300,00 l/min
![]() |
|
---|---|
Fluidic port connection number
3
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
No
|
|
Valve function manual actuation type
Nonexistent
|
|
Valve function manual actuation material
No manual actuation available
|
|
Valve function manual actuation stop
No manual actuation available
|
|
Valve function manual actuation screw slot
No manual actuation available
|
![]() |
|
---|---|
Pneumatic pilot valve 1
6106
|
|
Add-on dimension 1
19 mm
|
![]() |
|
---|---|
Supply connection type
Flanged
|
|
Flange
FM07
|
|
Working connection type
Hose plug-in connection
|
|
Working connection diameter (mm)
6 mm
|
|
Working connection position
Valve bottom
|
|
Working connection material
Brass
|
![]() |
|
---|---|
Voltage / rated voltage
24 V
|
|
Voltage / rated voltage
24 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: