3/2 or 4/2 way Solenoid Valve for pneumatics
Type 5470 / Ident No. 139224
Product description
Valves of type 5470 consist of a type 6106 pilot rocker solenoid valve and a pneumatic valve. An armature with a tilting bearing, similar o a rocker, tilts within the body of the pilot valve, and switches the valve. The minimal tilting movement of the rocker is non-wearing, and basic lubrication is unnecessary. The type 5470 R is available as a 3/2 and 4/2-way valve. The valves can be mounted together individually using the module flange. In various applications, they can be used advantageously as valve blocks. Different variants are available for service ports 2 and 4.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 5470 | |
Product sub-group | Pneumatic valves | |
Valve function | C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO) | |
Fluidic port connection number | 3 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | Yes | |
Valve function manual actuation type | Rotary level | |
Valve function manual actuation material | PA (Polyamide) | |
Valve function manual actuation stop | Yes | |
Valve function manual actuation screw slot | Yes | |
Pneumatic pilot valve 1 | 6106 | |
Valve piloting type | Electric | |
Return type | Pneumatic spring + mechanical spring | |
Pilot control orifice (mm) | 0,6 | mm |
Pilot control material medium-contacting | PA (Polyamide) | |
Pilot control material environment-contacting | PA (Polyamide) | |
Pilot control seal material | FKM (Fluor rubber) | |
Main valve operating principle | Globe valve | |
Main valve orifice 1 (P) (mm) | 4 | mm |
Main valve wetted material | PA (Polyamide) | |
Main valve material environment-contacting | PA (Polyamide) | |
Main valve seal material | NBR (Nitrile rubber) | |
Supply connection type | Inner thread | |
Supply connection thread type | G | |
Supply connection diameter (inch) | 1/8 inch | |
Working connection type | Flanged | |
Working connection position | opposite of supply side | |
Working connection flange pattern | NAMUR | |
Working connection material | PA (Polyamide) | |
Coil resistance | 320 | Ohm |
Coil current min. | 29 | mA |
Electrical power consumption min | 0,4 | W |
Electircal power consumption max. | 0,4 | W |
Coil wiring LED | No | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity protection | No | |
Coil wiring polarity recovery diode | No | |
Coil wiring polarity recovery diode redundant | No | |
Power reduction integrated | No | |
Electrical connection sort | Plug pattern form C according to DIN EN 175301-803 | |
Cable plug in delivery | not included | |
Electrical connection position | top | |
Voltage / rated voltage | 9,3 | V |
Voltage / rated voltage | 9,3 | V |
Minimum terminal voltage | R20 x Imin | |
Protection type (IP max. with suitable connector) | IP65 | |
AC voltage | No | |
DC voltage | Yes | |
Battery voltage | Yes | |
Nominal pressure min | 2 | bar |
Nominal pressure max | 8 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 50 | °C |
Switch time open max. | 60 | ms |
Switch time close max. | 50 | ms |
Add-on dimension 1 | 19 | mm |
QNn value (gas) | 300 | l/min |
Nominal operation/Duty cycle | 100 | % |
Weight | 0,160000 | kg |
Approval type | IECEx, ATEX | |
Certification type | Ex ia IIC T6, II 2 G Ex ia IIC T6 |