Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Multi-way spool valve

Type 0450 / Article No. 6986

Technical attributes

5/2 - H/Z - normally open - inlet port 1 connected with outlet port 2, outlet port 4 connected with exhaust port 5, exhaust port 3 closed | 4,00 mm | Flanged | PA (Polyamide) | 0,00 V - 0,00 V | 3,00 bar - 10,00 bar | -10,00 °C - 70,00 °C | 320,00 l/min

Function
Fluidic port connection number
5
Valve function number of switching positions
2
Valve function
Manual actuation
No
Valve island setup
Add-on dimension 1
18 mm
Process Connection Type/Size
Supply connection type
Flanged
Flange
FM13
Working connection diameter (inch)
1/8 inch
Working connection type
Inner thread
Working connection thread type
G
Working connection position
opposite of supply side
Working connection material
Aluminium
Voltage / Frequency
Voltage min / rated voltage
0 V
Voltage max / rated voltage
0 V
AC voltage
No
DC voltage
No
Battery voltage
No

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List