Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2-way-pneumatic valve 10 mm

Type 6524 / Article No. 302993

Technical attributes

3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 4,00 mm | Flanged | PA (Polyamide) | 11,70 V - 11,70 V | 1,00 bar - 10,00 bar | -10,00 °C - 50,00 °C | 300,00 l/min

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Valve function manual actuation
No
Valve function manual actuation type
Nonexistent
Valve function manual actuation material
No manual actuation available
Valve function manual actuation stop
No manual actuation available
Valve function manual actuation screw slot
No manual actuation available
Valve island setup
Pneumatic pilot valve 1
6144
Add-on dimension 1
11 mm
Process Connection Type/Size
Supply connection type
Flanged
Flange
FM14
Working connection type
Flanged
Working connection position
on pneumatic module
Working connection flange pattern
FM14
Voltage / Frequency
Voltage / rated voltage
11,7 V
Voltage / rated voltage
11,7 V
AC voltage
No
DC voltage
No
Battery voltage
Yes

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List