Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    3/2-way solenoid valve for pneumatic applications

    Type 6510 / Article No. 207364

    Compare now Print
    Product Image Type 6510

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    3/2-way-pneumatic valve 10 mm

    • Compact design
    • Fast switching times
    • Low power consumption

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Type 6510 consists of a pilot flipper solenoid valve Type 6144 and a pneumatic seat valve. The flipper action system allows the switching of high pressures combined with low power consumption and short switching times. All the valves are equipped with manual override as standard. Type 6510 is extendable and, with plug connection to the rear, can be preferably used on valve island Type 8640 or, with plug connection to the front, on valve blocks for activating pneumatic actuators.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6510
    Product sub-group Pneumatic valves
    Valve function D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/OUT), exhaust port 3 (R/NC) closed
    Fluidic port connection number 3
    Valve function number of switching positions 2
    Valve function manual actuation No
    Valve function manual actuation type Nonexistent
    Valve function manual actuation material No manual actuation available
    Valve function manual actuation stop No manual actuation available
    Valve function manual actuation screw slot No manual actuation available
    Pneumatic pilot valve 1 6144
    Valve piloting type Electric
    Return type Pneumatic spring + mechanical spring
    Pilot control orifice (mm) 0,6 mm
    Pilot control material medium-contacting PPS (Polyphenylene sulphide)
    Pilot control material environment-contacting PPS (Polyphenylene sulphide)
    Pilot control seal material FKM (Fluor rubber)
    Main valve operating principle Globe valve
    Main valve orifice 1 (P) (mm) 2,5 mm
    Main valve wetted material PA (Polyamide)
    Main valve material environment-contacting PA (Polyamide)
    Main valve seal material NBR (Nitrile rubber)
    Supply connection type Flanged
    Flange FM08
    Working connection type Flanged
    Working connection position on pneumatic module
    Working connection flange pattern FM08
    Coil size 10 mm
    Electrical power consumption min 0,8 W
    Electircal power consumption max. 0,8 W
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Power reduction integrated No
    Electrical connection sort Plug - rectangular grid 5.08
    Cable plug in delivery not included
    Electrical connection position opposite Supply side
    Electrical connection polarity right pin positive pole
    Electrical connection number of contacts 2
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Protection type (IP max. with suitable connector) IP20
    AC voltage No
    DC voltage No
    Battery voltage Yes
    Nominal pressure min 2,5 bar
    Nominal pressure max 7 bar
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 50 °C
    Mounting type Plastic-cutting screws
    Mounting dimensions M2 x 20
    Mounting material Steel
    Switch time open max. 10 ms
    Switch time close max. 15 ms
    Add-on dimension 1 11 mm
    QNn value (gas) 150 l/min
    Nominal operation/Duty cycle 100 %
    Weight 0,02 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6510 data sheet | solenoid valve for pneumatic applications 270 kB EN / EU
    DTS Type 6510 data sheet | solenoid valve for pneumatic applications [EEx version] 207 kB EN / EU
    DTS Typ 6510 Datenblatt | Magnetventil für Pneumatikanwendungen 333 kB DE / DE
    DTS Type 6510 fiche technique | Électro-distributeur pneumatique 143 kB FR / FR
    DTS Type 6510 fiche technique | Électro-distributeur pneumatique [v. Eexi] 695 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6510 6511 | 3/2-way, 5/2-way rocker-action solenoid valve 808 kB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 6510 | 3-way solenoid valve, internally piloted 474 kB EN / EU
    MAN Operating Instructions Type 6510 | block assembly, modular pneumatic basic rails MP01/02 910 kB EN,FR,DE / EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1 MB EN,FR,DE

    My Comparison List