Share via email
Some fields are missing
send eMail

3/2 and 5/2-way-pneumatic valve 32 mm

Type 6519 / Article Number 20093824

Technical attributes

5/2 - W - normally open - pressure port 1 to working port 2, working port 4 open to output 5, output 3 closed. Alternatively pressure port 1 closed, working ports 2 and 4 open to output 5 | 6,00 mm | Internal thread | Stainless steel | 24,00 V - 24,00 V | 2,00 bar - 10,00 bar | -10,00 °C - 55,00 °C | 900,00 l/min | Plug pattern form A according to DIN EN 175301-803

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label: