Share via email
Some fields are missing
send eMail
bürkert
 

3/2-way-pneumatic valve 40 mm

Type 6518 / Article No. 20000129

Technical attributes

3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 8,00 mm | Inner thread | Stainless steel | 110,00 V - 110,00 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 1.300,00 l/min

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
No
Manual actuation type
Nonexistent
Manual actuation material
No manual actuation available
Manual actuation stop
No manual actuation available
Manual actuation screw slot
No manual actuation available
Valve island setup
Add-on dimension 1
33 mm
Process Connection Type/Size
Supply connection diameter (inch)
1/4 inch
Supply connection type
Inner thread
Supply connection thread type
G
Flange
FM03
Working connection diameter (inch)
1/4 inch
Working connection type
Inner thread
Working connection thread type
G
Working connection position
opposite of supply side
Working connection material
Stainless steel
Voltage / Frequency
Voltage min / rated voltage
110 V
Voltage max / rated voltage
110 V
Voltage frequency
50/60 Hz
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List