3/2 way or 2 x 3/2 way Solenoid Valve for pneumatics
Type 6524 / Ident No. 186260
Product description
Type 6524 consists of a pilot flipper solenoid valve type 6144 and a pneumatic seat valve. The flipper action system enables the switching of high pressures with low power consumption and short switching times. All valves are equipped with manual emergency actuation as standard. The 2 x 3/2-way valve variant is a combination of two pilot flipper solenoid valves type 6144 and one pneumatic seat valve. The valve is also available with a second connection (press-fit cable), which makes a safe shut-off function possible.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6524 | |
Product sub-group | Pneumatic valves | |
Valve function | C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO) | |
Fluidic port connection number | 3 | |
Valve function number of switching positions | 2 | |
Valve function manual actuation | Yes | |
Valve function manual actuation type | Rotary level | |
Valve function manual actuation material | PA (Polyamide) | |
Valve function manual actuation stop | Yes | |
Valve function manual actuation screw slot | Yes | |
Valve function 2 code | C | |
Valve function 2 | C - normally inlet port 1 (P/NC) closed, outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO) | |
Fluidic port connection 2 number | 3 | |
Valve function 2 number of switching positions | 2 | |
Pneumatic pilot valve 1 | 6144 | |
Pneumatic pilot valve 2 | 6144 | |
Valve piloting type | Electric | |
Return type | Pneumatic spring + mechanical spring | |
Pilot control orifice (mm) | 0,6 | mm |
Pilot control material medium-contacting | PPS (Polyphenylene sulphide) | |
Pilot control material environment-contacting | PPS (Polyphenylene sulphide) | |
Pilot control seal material | FKM (Fluor rubber) | |
Main valve operating principle | Globe valve | |
Main valve orifice 1 (P) (mm) | 4 | mm |
Main valve wetted material | PA (Polyamide) | |
Main valve material environment-contacting | PA (Polyamide) | |
Main valve seal material | FKM (Fluor rubber) | |
Supply connection type | Flanged | |
Flange | FM20 | |
Working connection type | Flanged | |
Working connection position | on pneumatic module | |
Working connection flange pattern | FM20 | |
Coil size | 10 | mm |
Electrical power consumption min | 0,8 | W |
Electrical power consumption 2 min. | 0,8 | W |
Electircal power consumption max. | 0,8 | W |
Electrical power consumption 2 max. | 0,8 | W |
Coil wiring LED | No | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity protection | No | |
Coil wiring polarity recovery diode | No | |
Coil wiring polarity recovery diode redundant | No | |
Power reduction integrated | Yes | |
Electrical connection sort | Rectangular plug 2,54 mm, 3-pin | |
Cable plug in delivery | not included | |
Electrical connection position | Supply side | |
Electrical connection polarity | middle pin positive pole | |
Electrical connection number of contacts | 3 | |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Protection type (IP max. with suitable connector) | IP20 | |
AC voltage | No | |
DC voltage | No | |
Battery voltage | Yes | |
Nominal pressure min | 2,5 | bar |
Nominal pressure max | 10 | bar |
Temperature environment min | -10 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 50 | °C |
Mounting type | Metric screws | |
Mounting dimensions | M2 x 28 | |
Mounting material | Steel | |
Switch time open max. | 15 | ms |
Switch time close max. | 20 | ms |
Add-on dimension 1 | 11 | mm |
QNn value (gas) | 300 | l/min |
Nominal operation/Duty cycle | 100 | % |
Weight | 0,020000 | kg |
Downloads
Data Sheets
User Manuals
EU Declaration of Conformity
Interactive Animation
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
3D-Animation - 6524 | 2.2 MB | DE |
![]() |
3D-Animation - 6524 | 3 MB | DE |
![]() |
3D-Animation - 6524 | 3 MB | EN |
![]() |
3D-Animation - 6524 | 2.2 MB | EN |