Share via email
Some fields are missing
send eMail
bürkert
 

2x3/2-monostabile 1,0-7BAR 10mm CFC 300L

Type 6524 / Article No. 182088

Technical attributes

3/2 - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | 4,00 mm | Flanged | PA (Polyamide) | 5,28 V - 5,28 V | 1,00 bar - 10,00 bar | -10,00 °C - 50,00 °C | 300,00 l/min

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Valve function 2 code
C
Fluidic port connection 2 number
3
Valve function 2 number of switching positions
2
Valve function 2
C - normally inlet port 1 (P/NC) closed, outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO)
Manual actuation
Yes
Manual actuation type
Rotary level
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Manual actuation screw slot
Yes
Valve island setup
Add-on dimension 1
11 mm
Process Connection Type/Size
Supply connection type
Flanged
Flange
FM20
Working connection type
Flanged
Working connection position
on pneumatic module
Working connection flange pattern
FM20
Voltage / Frequency
Voltage min / rated voltage
5,28 V
Voltage max / rated voltage
5,28 V
AC voltage
No
DC voltage
No
Battery voltage
Yes

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List