Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 72
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    3/2 way Solenoid Valve for pneumatics

    Type 6526 / Article No. 156320

    Compare now Print
    Product Image Type 6526

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    3/2-way pneumatic valve 16 mm

    • Compact design
    • Single and manifold mounting
    • Low power consumption
    • Rocker pilot in DC
    • Fast response times

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The solenoid valve Type 6526 consists of a pneumatic valve body fitted with Type 6106 rocker pilot valve. The rocker principle allows switching of high pressures together with low power consumption and fast response times. The extendable Type 6527 can be used for block modules (tag connectors in front) or for entire valve islands (8640 & 8644 - tag connectors at the block). All valves are equipped with manual override as a standard.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6526
    Product sub-group Pneumatic valves
    Valve function D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/OUT), exhaust port 3 (R/NC) closed
    Fluidic port connection number 3
    Valve function number of switching positions 2
    Valve function manual actuation Yes
    Valve function manual actuation type Rotary level
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop Yes
    Valve function manual actuation screw slot Yes
    Pneumatic pilot valve 1 6106
    Valve piloting type Electric
    Return type Pneumatic spring + mechanical spring
    Pilot control orifice (mm) 1,2 mm
    Pilot control material medium-contacting PA (Polyamide)
    Pilot control material environment-contacting PA (Polyamide)
    Pilot control seal material FKM (Fluor rubber)
    Main valve operating principle Globe valve
    Main valve orifice 1 (P) (mm) 6 mm
    Main valve wetted material PA (Polyamide)
    Main valve material environment-contacting PA (Polyamide)
    Main valve seal material FKM (Fluor rubber)
    Supply connection type Flanged
    Flange FM17
    Working connection type Flanged
    Working connection position on pneumatic module
    Working connection flange pattern FM17
    Coil size 16 mm
    Electrical power consumption min 2 W
    Electircal power consumption max. 2 W
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Power reduction integrated No
    Electrical connection sort Plug pattern form C according to DIN EN 175301-803
    Cable plug in delivery not included
    Electrical connection position Supply side
    Electrical connection polarity Irrelevant
    Electrical connection number of contacts 2 + Grounding conductor
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Protection type (IP max. with suitable connector) IP65
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Nominal pressure min 2 bar
    Nominal pressure max 10 bar
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 50 °C
    Mounting type Metric screws
    Mounting dimensions M3 x 30
    Mounting material Steel
    Switch time open max. 20 ms
    Switch time close max. 12 ms
    Add-on dimension 1 16,5 mm
    QNn value (gas) 700 l/min
    Nominal operation/Duty cycle 100 %
    Weight 0,075 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6526 data sheet | solenoid valve for pneumatic applications 551 kB EN / EU
    DTS Type 8640 data sheet | modular pneumatic valve island for AirLINE and AirLINE Quick 2 MB EN / EU
    DTS Tipo 8640 hoja de datos | isla de válvulas modular para neumática 2 MB ES / ES
    DTS Typ 6526 Datenblatt | Magnetventil für Pneumatikanwendungen 563 kB DE / DE
    DTS Typ 8640 Datenblatt | modulare Ventilinseln für AirLINE und Pneumatik 2 MB DE / DE
    DTS Typ 8640 Karta informacyjna |AirLINE i AirLINE Quick – Modułowe wyspy zaworowe do układów 3 MB PL / PL

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6526 6527 | solenoid valve for pneumatic systems 227 kB EN,FR,DE,ES / EU
    MAN Operating Instructions Type AC21, Typ X | ATEX 2175 approval for solenoid coil AC21 375 kB EN / EU
    MAN Bedienungsanleitung Typ AC21,Type X | ATEX 2175 Zulassung für Magnetspule AC21 375 kB DE / DE
    MAN Manuel d'utilisation Type AC21, Type X | ATEX 2175 homologation pour bobine AC21 388 kB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Pneumatics & Process Interfaces 37 MB EN / EU

    My Comparison List