4/2-way-pneumatic valve
Type 5470 / Article No. 151339

Technical attributes
4/2 - G - normally open - inlet port 1 (P) connected with outlet port 2 (B), o utlet port 4 (A) connected with exhaust port 3 (R) | 4,00 mm | Flanged | PA (Polyamide) | 220,00 V - 240,00 V | 2,00 bar - 10,00 bar | -10,00 °C - 50,00 °C | 300,00 l/min
![]() |
|
---|---|
Fluidic port connection number
4
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
Yes
|
|
Valve function manual actuation type
Rotary level
|
|
Valve function manual actuation material
PA (Polyamide)
|
|
Valve function manual actuation stop
Yes
|
|
Valve function manual actuation screw slot
Yes
|
![]() |
|
---|---|
Pneumatic pilot valve 1
6106
|
|
Add-on dimension 1
19 mm
|
![]() |
|
---|---|
Supply connection type
Flanged
|
|
Flange
FM07
|
|
Working connection diameter (inch)
1/8 inch
|
|
Working connection type
Inner thread
|
|
Working connection thread type
G
|
|
Working connection position
opposite of supply side
|
|
Working connection material
Brass
|
![]() |
|
---|---|
Voltage / rated voltage
220 V
|
|
Voltage / rated voltage
240 V
|
|
AC voltage
Yes
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
|
Voltage frequency
50/60 Hz
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: