4/2-way-pneumatic valve
Type 5470 / Article No. 147899

Technical attributes
4/2 - G - normally open - inlet port 1 (P) connected with outlet port 2 (B), o utlet port 4 (A) connected with exhaust port 3 (R) | 4,00 mm | Flanged | PA (Polyamide) | 10,90 V - 10,90 V | 2,00 bar - 8,00 bar | -10,00 °C - 50,00 °C | 300,00 l/min
![]() |
|
---|---|
Fluidic port connection number
4
|
|
Valve function number of switching positions
2
|
|
Valve function
|
|
Valve function manual actuation
Yes
|
|
Valve function manual actuation type
Rotary level
|
|
Valve function manual actuation material
PA (Polyamide)
|
|
Valve function manual actuation stop
Yes
|
|
Valve function manual actuation screw slot
Yes
|
![]() |
|
---|---|
Pneumatic pilot valve 1
6106
|
|
Add-on dimension 1
19 mm
|
![]() |
|
---|---|
Supply connection type
Flanged
|
|
Flange
FM07
|
|
Working connection type
Threaded connection system
|
|
Working connection diameter (mm)
6 mm
|
|
Working connection threaded connection system
Hose threaded connection
|
|
Working connection position
opposite of supply side
|
|
Working connection material
PA (Polyamide)
|
![]() |
|
---|---|
Voltage / rated voltage
10,9 V
|
|
Voltage / rated voltage
10,9 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
|
Battery voltage
Yes
|
|
Minimum terminal voltage
R20 x Imin
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: