Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

4/2-way-pneumatic valve

Type 5470 / Article No. 145975

Technical attributes

4/2 - G - normally open - inlet port 1 (P) connected with outlet port 2 (B), o utlet port 4 (A) connected with exhaust port 3 (R) | 4,00 mm | Flanged | PA (Polyamide) | 24,00 V - 24,00 V | 2,00 bar - 10,00 bar | -10,00 °C - 50,00 °C | 300,00 l/min

Function
Fluidic port connection number
4
Valve function number of switching positions
2
Valve function
Valve function manual actuation
Yes
Valve function manual actuation type
Rotary level
Valve function manual actuation material
PA (Polyamide)
Valve function manual actuation stop
Yes
Valve function manual actuation screw slot
Yes
Valve island setup
Add-on dimension 1
19 mm
Process Connection Type/Size
Supply connection type
Flanged
Flange
FM01
Working connection type
Threaded connection system
Working connection diameter (mm)
6 mm
Working connection threaded connection system
Hose threaded connection
Working connection position
opposite of supply side
Working connection material
PA (Polyamide)
Voltage / Frequency
Voltage / rated voltage
24 V
Voltage / rated voltage
24 V
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Voltage frequency
50/60 Hz

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List