Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    3/2 or 4/2 way Solenoid Valve for pneumatics

    Type 5470 / Ident No. 139396

    Produkt-Foto Typ 5470

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 5470
    • Produkt-Foto Typ 5470
    • Produkt-Foto Typ 5470
    • 9000102434.jpeg

    3/2-way-pneumatic valve

    • Compact design in 3/2 and 4/2-way versions
    • Extendable valve block
    • Reduced power consumption
    • Different pneumatic connections available
    • Robust

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Valves of type 5470 consist of a type 6104 pilot rocker solenoid valve and a pneumatic valve. An armature with a tilting bearing, similar o a rocker, tilts within the body of the pilot valve, and switches the valve. The minimal tilting movement of the rocker is non-wearing, and basic lubrication is unnecessary. The type 5470 R is available as a 3/2 and 4/2-way valve. The valves can be mounted together individually using the module flange. In various applications, they can be used advantageously as valve blocks. Different variants are available for service ports 2 and 4.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 5470
    Product sub-group Pneumatic valves
    Valve function C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO)
    Fluidic port connection number 3
    Valve function number of switching positions 2
    Valve function manual actuation Yes
    Valve function manual actuation type Rotary level
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop Yes
    Valve function manual actuation screw slot Yes
    Pneumatic pilot valve 1 6106
    Valve piloting type Electric
    Return type Pneumatic spring + mechanical spring
    Pilot control orifice (mm) 0.9 mm
    Pilot control material medium-contacting PA (Polyamide)
    Pilot control material environment-contacting PA (Polyamide)
    Pilot control seal material FKM (Fluor rubber)
    Main valve operating principle Globe valve
    Main valve orifice 1 (P) (mm) 4 mm
    Main valve wetted material PA (Polyamide)
    Main valve material environment-contacting PA (Polyamide)
    Main valve seal material NBR (Nitrile rubber)
    Supply connection type Inner thread
    Supply connection thread type G
    Supply connection diameter (inch) 1/8 inch
    Working connection type Flanged
    Working connection position opposite of supply side
    Working connection flange pattern NAMUR
    Working connection material PA (Polyamide)
    Electrical power consumption min 1 W
    Electircal power consumption max. 1 W
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Power reduction integrated No
    Electrical connection sort Plug pattern form C according to DIN EN 175301-803
    Cable plug in delivery not included
    Electrical connection position Supply side
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Protection type (IP max. with suitable connector) 65
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Nominal pressure min 2 bar
    Nominal pressure max 8 bar
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 50 °C
    Switch time open max. 25 ms
    Switch time close max. 20 ms
    Add-on dimension 1 19 mm
    QNn value (gas) 300 l/min
    Nominal operation/Duty cycle 100 %
    Weight 0,190000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 5470 data sheet | compact solenoid valve [NAMUR version; US units] 124.5 kB EN / US
    DTS Type 5470 data sheet | compact solenoid valve [NAMUR version] 89.3 kB EN / EU
    DTS Type 5470 data sheet | compact solenoid valve [valve island] 150.5 kB EN / EU
    DTS Type 5470 data sheet | solenoid valve for pneumatic systems[EEx version] 339.2 kB EN / EU
    DTS Type 5470 data sheet | solenoid valve for pneumatic systems[Type E version; US units] 150.5 kB EN / US
    DTS Type 5470 data sheet | solenoid valve for pneumatic systems[extandable version] 3 MB EN / EU
    DTS Type 5470 data sheet | solenoid valve for pneumatic systems[modular version; US units] 210.9 kB EN / US
    DTS Type 5470 data sheet | solenoid valve for pneumatic systems[mounted version; US units] 345.3 kB EN / US
    DTS Type 5470 data sheet | solenoid valve for pneumatic systems[recommended barriers; v.US] 256.4 kB EN / US
    DTS Type 5470 data sheet | solenoid valve for pneumatic systems[single version] 76.1 kB EN / EU
    DTS Type 5470 data sheet | solenoid valve for pneumatic systems[standard version; US units] 359.5 kB EN / US
    DTS Tipo 5470 folha de dados | válvulas magnéticas para sistema pneumático 561 kB PT / BR
    DTS Tipo 5470 hoja de datos | válvula magnética de 3/2 / 4/2 vías [versión extandable] 345.5 kB ES / ES
    DTS Typ 5470 Datenblatt | kompaktes Magnetventil 3.4 MB DE / DE
    DTS Typ 5470 Datenblatt | kompaktes Magnetventil [Einzelventile] 153.6 kB DE / DE
    DTS Typ 5470 Datenblatt | kompaktes Magnetventil [NAMUR-Ausführung] 147.9 kB DE / DE
    DTS Typ 5470 Datenblatt | kompaktes Magnetventil [NAMUR-EExi-Ausführung] 904.2 kB DE / DE
    DTS Typ 5470 Datenblatt | kompaktes Magnetventil [Ventilinsel] 205.9 kB DE / DE
    DTS Typ 8640 Datenblatt | modulare Ventilinseln für AirLINE undPneumatik 2.5 MB DE / DE
    DTS Type 5470 fiche technique | Électro-distributeur pneumatique [individuel] 381.2 kB FR / FR
    DTS Type 5470 fiche technique | Électro-distributeur pneumatique [version NAMUR-EExi] 451.4 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0470 5470 | 3/2-way or 4/2-way solenoid valve 2.1 MB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 5470 | 3-way- or 4-way solenoidvalve, internally piloted 466.5 kB EN / EU
    MAN Operating Instructions Type 5470 | block assembly and modular pneumatic basic rail MP05 889.6 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6106 | Type X, ATEX approval 663.7 kB EN / EU
    MAN Bedienungsanleitung Typ 6106 | Type X, ATEX-Zulassung 805.2 kB DE / DE
    MAN Manuel supplémentaire Type 6106 | Type X, Homologation ATEX 813.5 kB FR / FR

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.8 MB EN,FR,DE

    My Comparison List