Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Automation System Type HD 8614/8652

Type 8614 / Article No. 343812

Technical attributes

Hygenic design | 810,00 mm X 549,00 mm X 210,00 mm | 1 island | 8652 | PROFIBUS DPV1 | 0,00 °C - 40,00 °C | IP65

Control Cabinet
Housing type
Hygenic design
Connection hole pattern in control cabinet base
Number of valve islands
1 island
Valve island type
8652
Valve island vacant position
No vacant position
Number of valve functions
48 PCE
Number of cable/line ducts M32 8x5.3 mm
8 PCE
Number of cable/line ducts M32 6x6.5 mm
8 PCE
Cable/line duct power supply
M20 - clamping range 7-10.5 mm
Cable/line duct communication
M20 - EMC clamping range 6.5 - 9.5 mm
Electrical standards EN 61439
Yes
Electrical standards EN 61000
Yes
Electrical standards EN 61326
Yes
Electrical standards EN 81346
Yes
Electrical standards EN 50581
Yes
Function
Valve function
24x (2x 3/2) valve function C C
Valve island setup
Position feedback direct on valve island
Yes
Process Connection Type/Size
Working port
D6
Pneumatic connection plate
Airline quick
Pneumatic connection plate material
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List