Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Automation System Type HD 8614/8652

Type 8614 / Article No. 343496

Technical attributes

Hygenic design | 810,00 mm X 549,00 mm X 210,00 mm | 1 island | 8652 | PROFIBUS DPV1 | 0,00 °C - 40,00 °C | IP65

Control Cabinet
Housing type
Hygenic design
Connection hole pattern in control cabinet base
Number of valve islands
1 island
Valve island type
8652
Valve island vacant position
No vacant position
Number of valve functions
32 PCE
Number of cable/line ducts M32 8x5.3 mm
32 PCE
Number of cable/line ducts M32 6x6.5 mm
24 PCE
Cable/line duct power supply
M20 - clamping range 7-10.5 mm
Cable/line duct communication
M20 - EMC clamping range 6.5 - 9.5 mm
Electrical standards EN 61439
Yes
Electrical standards EN 61000
Yes
Electrical standards EN 61326
Yes
Electrical standards EN 81346
Yes
Electrical standards EN 50581
Yes
Function
Valve function
16x (2x 3/2) valve function C C
Valve island setup
Position feedback direct on valve island
Yes
Process Connection Type/Size
Pressure port
D10
Working port
D6
Pneumatic connection plate
Airline quick
Pneumatic connection plate material
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List