Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 72
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Pneumatic control cabinet solutions for hygienic process environments

    Type 8614 / Article No. 343490

    Compare now Print
    Produkt-Foto Typ 8614

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Automation System Type HD 8614/8652

    • Optimised cleaning can be achieved due to HD stainless steel housings (Hygienic Design) according to protection class IP65. Available in three widths, each with the same height and depth dimensions
    • Four different Bürkert valve island types, available with up to 40 valve positions and 64 valve functions
    • Lower material requirements and installation costs due to close-to-process placement in hygiene-critical areas
    • Optional assemblies, such as pressure monitoring, power supply unit, wall spacer, available
    • High process reliability through P shutoff, check valves (R+S) and safety-related shutdown

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Bürkert has developed ready-to-mount, hygienic control cabinets with standardised connection options for many applications in the food and beverage industry. Depending on requirements, these automation systems (control cabinets) contain valve islands, Type 8652, 8640, 8647 or 8644, with AirLINE Quick adapter plates made of stainless steel. In addition to the widely used PROFIBUS fieldbus, the Ethernet protocols PROFINET and EtherNet/IP can also be used to control these automation systems, including their I/O interfaces.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 8614
    Product sub-group Valve cabinets
    Body version Hygenic design
    Installation width (nominal value) 810 mm
    Installation height (nominal value) 549 mm
    Installation depth (nominal value) 210 mm
    Number of valve blocks 1 island
    Valve island vacant position No vacant position
    Pneumatic connection plate Airline quick
    Pneumatic connection plate material Stainless steel
    Number of valve functions 16 PCE
    Valve function 16x 5/2 valve function H
    AC voltage No
    DC voltage Yes
    Digital inputs number on valve island 0 PCE
    Digital inputs number on I/O-System 0 PCE
    Analog inputs number on I/O-System 0 PCE
    Digital outputs number on I/O-System 0 PCE
    Analog outputs number on I/O-System 0 PCE
    Feedback unit directly on valve island No
    Filter regulator built-in No
    Valve island type 8652
    Connection hole pattern control cabinet bottom 1244
    Top-hat rail for additional I/O-System Yes
    0000010272 Stainless steel
    Communication interface protocol 1 PROFIBUS DPV1
    Internal bus communication Bürkert
    Temperature environment min 0 °C
    Temperature environment max 40 °C
    Temperature medium min -10 °C
    Temperature medium max 55 °C
    Nominal pressure min 3 bar
    Nominal pressure max 10 bar
    QNn value (gas) 270 l/min
    Working connection D6
    Supply connection D10
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    Nominal operation/Duty cycle 100 %
    Protection type (IP max. with suitable connector) IP65
    Electrical connection sort Additional clamping border
    Additional SPS No
    Additional power supply No
    Additional light No
    Additional pressure switch No
    Electrical standards EN 61439 Yes
    Electrical standards EN 61000 Yes
    Electrical standards EN 61326 Yes
    Electrical standards EN 81346 Yes
    Electrical standards EN 50581 Yes
    0000010273 M20 - clamping range 7-10.5 mm
    0000010274 M20 - EMC clamping range 6.5 - 9.5 mm
    Weight 50 kg
    Show full table Collapse table

    Downloads

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    My Comparison List