Pneumatic control cabinet solutions for hygienic process environments
Type 8614 / Article No. 343381
Product description
Bürkert has developed ready-to-mount, hygienic control cabinets with standardised connection options for many applications in the food and beverage industry. Depending on requirements, these automation systems (control cabinets) contain valve islands, Type 8652, 8640, 8647 or 8644, with AirLINE Quick adapter plates made of stainless steel. In addition to the widely used PROFIBUS fieldbus, the Ethernet protocols PROFINET and EtherNet/IP can also be used to control these automation systems, including their I/O interfaces.
- Commodity Codes
- 84812090
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8614 | |
Product sub-group | Valve cabinets | |
Housing type | Hygenic design | |
Installation width (nominal value) | 810 | mm |
Installation height (nominal value) | 549 | mm |
Installation depth (nominal value) | 210 | mm |
Number of valve islands | 1 island | |
Valve island vacant position | 1 vacant position | |
Pneumatic connection plate | Airline quick | |
Pneumatic connection plate material | Stainless steel | |
Number of valve functions | 12 | PCE |
Valve function | 12x 5/2 valve function H | |
Ext. load cut-off valves | Yes | |
AC voltage | No | |
DC voltage | Yes | |
Digital inputs number directly on valve island | 24 | PCE |
Pressure sensor | No | |
Digital inputs number on I/O system | 0 | PCE |
Analogue inputs number on I/O system | 0 | PCE |
Digital outputs number on I/O system | 0 | PCE |
Analogue outputs number on I/O system | 0 | PCE |
Position feedback direct on valve island | Yes | |
Filter regulator installed | No | |
Valve island type | 8652 | |
Connection hole pattern in control cabinet base | 1225 | |
Standard rail for additional I/O system | Yes | |
Number of cable/line ducts M32 8x5.3 mm | 128 | PCE |
Number of cable/line ducts M32 6x6.5 mm | 96 | PCE |
Cable/line duct material | Stainless steel | |
Communication interface protocol 1 | Industrial Ethernet | |
Internal bus communication | Bürkert | |
Temperature environment min | 0 | °C |
Temperature environment max | 40 | °C |
Temperature medium min | -10 | °C |
Temperature medium max | 55 | °C |
Nominal pressure min | 3 | bar |
Nominal pressure max | 10 | bar |
QNn value (gas) | 270 | l/min |
Working port | D6 | |
Pressure port | D10 | |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
Nominal operation/Duty cycle | 100 | % |
Protection type (IP max. with suitable connector) | IP65 | |
Electrical connection sort | Additional clamping border | |
Additional PLC | No | |
Additional power supply unit | No | |
Additional light | No | |
Additional pressure switch | No | |
Electrical standards EN 61439 | Yes | |
Electrical standards EN 61000 | Yes | |
Electrical standards EN 61326 | Yes | |
Electrical standards EN 81346 | Yes | |
Electrical standards EN 50581 | Yes | |
Cable/line duct power supply | M20 - clamping range 7-10.5 mm | |
Cable/line duct communication | M20 - EMC clamping range 6.5 - 9.5 mm | |
Weight | 50 | kg |