Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Spare part set pneumatic valve 2x WWD

Type SV04 / Article No. 301375

Technical attributes

3/2 - D - normally open - inlet port 1 (P/NO) connected with outlet port 2 (B/ OUT), exhaust port 3 (R/NC) closed | 3/2 - D - normally inlet port 1 (P/NO) connected with outlet port 2 (B/OUT), e xhaust port 3 (R/NC) closed

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Valve function 2 code
D
Fluidic port connection 2 number
3
Valve function 2 number of switching positions
2
Valve function 2
D - normally inlet port 1 (P/NO) connected with outlet port 2 (B/OUT), exhaust port 3 (R/NC) closed
Manual actuation
Yes
Properties
Type
SV04
Product sub-group
Pneumatic valves

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List