Share via email
Some fields are missing
send eMail
bürkert
 

3/2-way-solenoid valve f.aggress. medium

Type 0127 / Article No. 79206

Technical attributes

1,50 mm | 0,00 bar - 2,00 bar - T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R /NO) depending on application | direct-acting | 24,00 V - 24,00 V | 10,00 °C - 50,00 °C | ETFE (Ethylene tetrafluoroethylene) | FFKM (Perfluoroelastomer rubber)

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4-28
Port connection 1 thread type
UNF flat bottom
Port connection 2 type
Inner thread
Port connection 2 thread type
UNF flat bottom
Port connection 2 thread marking
1/4-28
Port connection 3 type
Inner thread
Port connection 3 thread type
UNF flat bottom
Port connection 3 thread marking
1/4-28
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage frequency
50/60 Hz
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Materials
Valve material medium-contacting
ETFE (Ethylen-Tetrafluorethylen)
Fluidics body material
ETFE (Ethylene tetrafluoroethylene)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List