Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2-way-solenoid valve f.aggress. medium

Type 0127 / Article No. 78945

Technical attributes

1,60 mm | 0,00 bar - 2,00 bar - T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R /NO) depending on application | direct-acting | 24,00 V - 24,00 V | 10,00 °C - 50,00 °C | PVDF (Polyvinylidene fluoride) | FFKM (Perfluoroelastomer rubber)

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Hose fitting
Port connection 1 tube inner diameter (mm)
2,5 mm
Port connection 2 type
Hose fitting
Port connection 2 tube inner diameter (mm)
2,5 mm
Port connection 3 type
Hose fitting
Port connection 3 tube inner diameter (mm)
2,5 mm
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes
Voltage frequency
50/60 Hz
Materials
Valve material medium-contacting
PVDF (Polyvinylidene fluoride)
Fluidics body material
PVDF (Polyvinylidene fluoride)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List