Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    2/2 or 3/2 way Pneumatic-Rocker-Solenoid Valve

    Type 6106 / Article No. 457715

    Compare now Print
    Product Image Type 6106

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    3/2-way-rocker valve 16 mm, PM

    • Compact design with 16mm width
    • DN 0,9 and DN 1,2 (10 bar)
    • High lifecycle
    • Low power consumption, ATEX Ex ia on request
    • For pnmeumatic applications

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The direct-acting rocker solenoid valve type 6106 is designed for use on neutral gaseous mediums. The heat input in the medium is minimal, because the housing is separated from the coil by a stainless steel plate. The valves can be mounted directly or also single or manifold mounted. They are used for dosing, filling, mixing and distributing small quantities of medium.


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6106
    Valve construction Valve complete
    Valve function manual actuation Yes
    Valve function manual actuation type Rotary level
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop Yes
    Valve function manual actuation screw slot Yes
    Valve function manual actuation position above port 1
    Valve diameter 1,2 mm
    Media separation No
    QNn value (gas) 47 l/min
    Nominal pressure min -1 bar
    Nominal pressure max 10 bar
    Actuator type Rocker
    Switch function on/off
    Valve function C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO)
    Fluidic port connection number 3
    Valve function number of switching positions 2
    Operation direct-acting
    Port connection 1 type Flanged
    Port connection 1 flange Bürkert flange 16 x 27 version D3
    Port connection 2 type Flanged
    Port connection 2 flange Bürkert flange 16 x 27 version D3
    Port connection 3 type Flanged
    Port connection 3 flange Bürkert flange 16 x 27 version D3
    Switch time open characteristic 25 ms
    Switch time close characteristic 25 ms
    Nominal operation/Duty cycle 100 %
    Coil type block bolted
    Coil insulation material (encasement) PPS (Polyphenylene sulphide)
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Coil cover colour black
    Rated power DC 2,5 W
    Rated power consumption 2 W
    Power reduction integrated No
    Installation width (nominal value) 16 mm
    Electrical connection sort Plug pattern form C according to DIN EN 175301-803
    Electrical connection number of contacts 2 + Grounding conductor
    Cable plug in delivery not included
    Electrical connection position above port 1
    Electrical connection polarity Irrelevant
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 55 °C
    Mounting (flange) type Metric screws
    Mounting (flange) material Steel
    Fluidics body material PA (Polyamide)
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Sealing toward outside material FKM (Fluor rubber)
    Weight 0,056 kg
    Approval type UL
    Certification type UR Component
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6106 data sheet | rocker solenoid valve for pneumaticapplications 2 MB EN / EU
    DTS Typ 6106 Datenblatt | kompaktes Wippen-Magnetventil für Pneumatikanwendungen 2 MB DE / DE
    DTS Type 6105 fiches techniques | 888 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type XXXX |PX04 Use in the explosion-hazard area 139 kB EN,FR,DE / EU
    MAN Operating Instructions Type 6106 | 3/2-way rocker solenoid valve 595 kB EN,FR,DE
    MAN Operating Instructions Type AC21, Typ X | ATEX 2175 approval for solenoid coil AC21 375 kB EN / EU
    MAN Bedienungsanleitung Typ AC21,Type X | ATEX 2175 Zulassung für Magnetspule AC21 375 kB DE / DE
    MAN Manual de usuario Tipo 6106 | Válvula magnética basculanteneumática 516 kB ES / ES
    MAN Manuel d'utilisation Type AC21, Type X | ATEX 2175 homologation pour bobine AC21 388 kB FR / FR

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Selection Disc 641 kB EN / US

    My Comparison List