Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Solenoid valve

Type 6724 / Article No. 382644

Technical attributes

0,80 mm | -1,00 bar - 5,00 bar - T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R /NO) depending on application | direct-acting | 24,00 V - 24,00 V | 0,00 °C - 50,00 °C | PEEK (Polyetheretherketone) | EPDM (Ethylene-propylene-diene rubber)

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Hose fitting
Port connection 1 tube inner diameter (mm)
2 mm
Port connection 1 tube inner diameter (inch)
5/64 inch
Port connection 2 type
Hose fitting
Port connection 2 tube inner diameter (inch)
5/64 inch
Port connection 2 tube inner diameter (mm)
2 mm
Port connection 3 type
Hose fitting
Port connection 3 tube inner diameter (inch)
5/64 inch
Port connection 3 tube inner diameter (mm)
2 mm
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
No
DC voltage
No
Battery voltage
Yes
Materials
Fluidics body material
PEEK (Polyetheretherketone)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List