3/2-way flipper solenoid valve, direct-acting
Type 6144 / Article No. 357406
Product description
Type 6144 is a direct-acting 3/2-way solenoid valve designed for neutral gases and liquids. Through the movement between the two end positions, the switching element (flipper) seals one of the two opposing valve seats and connects the other to the working port. This movement is caused by the magnetic field pushing a permanent magnet, which is fixed to the flipper element, when switching the solenoid. In addition to its exceptional performance characteristics, the flipper principle is especially marked by its very low switching noise and low wear level. Furthermore, integrated medium separation enables use above and beyond pneumatic applications. Depending on the application, various flange connections are available that are suitable for both individual and block installation. Installation advice: The valve must be at least 5 mm away from other ferromagnetic materials in order to avoid malfunctioning during operation.
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 6144 | |
Valve construction | Valve complete | |
Valve function manual actuation | Yes | |
Valve function manual actuation type | Rotary level and Key button combined | |
Valve function manual actuation material | PA (Polyamide) | |
Valve function manual actuation stop | Yes | |
Valve function manual actuation screw slot | Yes | |
Valve diameter | 0,6 | mm |
Media separation | Yes | |
Nominal pressure min | 0 | bar |
Nominal pressure max | 10 | bar |
Actuator type | Lamella | |
Switch function | on/off | |
Valve function | C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO) | |
Fluidic port connection number | 3 | |
Valve function number of switching positions | 2 | |
Operation | direct-acting | |
Port connection fluidic assignment | PAR | |
Port connection 1 type | Flanged | |
Port connection 1 flange | Bürkert flange 26 x 41 | |
Port connection 2 type | Flanged | |
Port connection 2 flange | Bürkert flange 26 x 41 | |
Port connection 3 type | Flanged | |
Port connection 3 flange | Bürkert flange 26 x 41 | |
Switch time open characteristic | 8 | ms |
Switch time close characteristic | 10 | ms |
Nominal operation/Duty cycle | 100 | % |
Coil type | permanently integrated | |
Coil insulation material (encasement) | Hotmelt - PA (Polyamide) | |
Coil wiring LED | No | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity protection | No | |
Coil wiring polarity recovery diode | No | |
Coil wiring polarity recovery diode redundant | No | |
Rated power DC | 0,8 | W |
Rated power consumption | 0,8 | W |
Power reduction integrated | No | |
Installation width (nominal value) | 10 | mm |
Electrical connection sort | Plug - rectangular grid 5.08 | |
Electrical connection number of contacts | 2 | |
Electrical connection position | via NO | |
Electrical connection polarity | right pin positive pole | |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
AC voltage | No | |
DC voltage | No | |
Battery voltage | Yes | |
Temperature environment min | 0 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | 0 | °C |
Temperature medium max | 55 | °C |
Fluidics body material | PPS (Polyphenylene sulphide) | |
Seat seal material category | Elastomer | |
Seat seal material | FKM (Fluor rubber) | |
Sealing toward outside material | FKM (Fluor rubber) | |
Valve material medium-contacting | Stainless steel | |
Weight | 0,012 | kg |