Share via email
Some fields are missing
send eMail
bürkert
 

3/2-way-solenoid valve f.aggress. medium

Type 0127 / Article No. 326915

Technical attributes

1,20 mm | 0,00 bar - 5,00 bar - T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R /NO) depending on application | direct-acting | 12,00 V - 12,00 V | 10,00 °C - 50,00 °C | PEEK (Polyetheretherketone) | FFKM (Perfluoroelastomer rubber)

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Port connection 3 type
Flanged
Port connection 3 flange
Port connection seal material design
O-ring
Voltage / Frequency
Voltage min / rated voltage
12 V
Voltage max / rated voltage
12 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Fluidics body material
PEEK (Polyetheretherketone)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List