Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2-way-solenoid valve f.aggress. medium

Type 0127 / Article No. 311425

Technical attributes

1,60 mm | 0,00 bar - 2,00 bar - T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R /NO) depending on application | direct-acting | 24,00 V - 24,00 V | 0,00 °C - 50,00 °C | PEEK (Polyetheretherketone) | EPDM (Ethylene-propylene-diene rubber)

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Valve function manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4-28
Port connection 1 thread type
UNF flat bottom
Port connection 2 type
Inner thread
Port connection 2 thread type
UNF flat bottom
Port connection 2 thread marking
1/4-28
Port connection 3 type
Inner thread
Port connection 3 thread type
UNF flat bottom
Port connection 3 thread marking
1/4-28
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Fluidics body material
PEEK (Polyetheretherketone)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List