Share via email
Some fields are missing
send eMail
bürkert
 

Solenoid valve with medium separation

Type 6628 / Article No. 303946

Technical attributes

2,00 mm | -1,00 bar - 5,00 bar - A - normally closed - inlet port 1 (P/NC) | direct-acting | 24,00 V - 24,00 V | -10,00 °C - 55,00 °C | PEEK (Polyetheretherketone) | EPDM (Ethylene-propylene-diene rubber)

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Port connection seal material design
O-ring
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Fluidics body material
PEEK (Polyetheretherketone)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List