Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    2/2 or 3/2 way Whisper Valve with media separation

    Type 6724 / Ident No. 292443

    Produkt-Foto

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 6724
    • Produkt-Foto Typ 6724
    • Produkt-Foto Typ 6724
    • Produkt-Foto Typ 6724

    Solenoid valve

    • Highest chemical resistance
    • Compact design with 8.9 mm width
    • Orifice size 0,8 mm (vacuum up to 5 bar [72,52psi]) and 1.2 mm (vacuum up to 3 bar [43.51psi])
    • Very fast, almost silent switching with < 20 dB (A) and < 1 W power consumption
    • High back pressure tightness, excellent cleanability and 100% duty cycle

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Many fluidic processes come closer to the point of interest. For example medical devices like dialysis machines become homecare devices and operate close to the patient. Washing units in analytical equipment are positioned on the pipetting arm or directly on the print head in printing applications. This requires special components. Solenoid valves need to switch without noise. They need to be smaller and lighter. Nevertheless it is essential to guarantee a long lifetime and excellent switching characteristics. All this is concerted in the Whisper Valve type 6724 and thanks to the modular structure and the range of available materials this valve is almost universal.


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6724
    Valve construction Valve complete
    Valve function manual actuation No
    Valve diameter 1.2 mm
    Media separation Yes
    QNn value (gas) 28 l/min
    Kv value (water) 0.026 m3/h
    Differential pressure max 2 bar
    Nominal pressure min -1 bar
    Nominal pressure max 2 bar
    Actuator type Whisper-Rocker (diaphragm)
    Switch function on/off
    Valve function B - normally open - inlet port 1 (P/NO)
    Fluidic port connection number 2
    Valve function number of switching positions 2
    Operation direct-acting
    Port connection 1 type Inner thread
    Port connection 1 thread type UNF flat bottom
    Port connection 1 thread marking 1/4-28
    Port connection 2 type Inner thread
    Port connection 2 thread type UNF flat bottom
    Port connection 2 thread marking 1/4-28
    Switch time open characteristic 3 ms
    Switch time close characteristic 3 ms
    Nominal operation/Duty cycle 100 %
    Coil type permanently integrated
    Coil insulation material category (encasement) Metals
    Coil insulation material (encasement) Iron steel nickel-plated
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Rated power DC 0.97 W
    Rated power consumption 1 W
    Power reduction integrated No
    Installation width (nominal value) 9 mm
    Electrical connection sort Plug 2-pin, e. g. suitable for connecting with JST PHR-2
    Electrical connection number of contacts 2
    Electrical connection type male
    Cable plug in delivery not included
    Electrical connection position via NO
    Electrical connection polarity pin 1 -, pin 2 +
    Voltage / rated voltage 24 V
    Voltage / rated voltage 24 V
    AC voltage No
    DC voltage No
    Battery voltage Yes
    Protection type (IP max. with suitable connector) IP40
    Temperature environment min 15 °C
    Temperature environment max 50 °C
    Temperature medium min 15 °C
    Temperature medium max 50 °C
    Fluidics body material PEEK (Polyetheretherketone)
    Seat seal material category Elastomer
    Seat seal material FFKM (Perfluoroelastomer rubber)
    Sealing toward outside material FFKM (Perfluoroelastomer rubber)
    Weight 0,019000 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6724 data sheet | solenoid valve Whisper Valve with media separation 559.4 kB EN / EU
    DTS Typ 6724 Datenblatt | Magnetventil Whisper Valve mit Medientrennung 559.4 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 6724 | Rocker solenoid valve with separating diaphragm 673.2 kB EN,FR,DE / EU
    MAN OperatingInstruction BoostClose 686 kB EN,FR,DE / EU
    MAN OperatingInstruction SoftClose 564 kB EN,FR,DE / EU

    My Comparison List