Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve f.aggress. medium

Type 0127 / Article No. 291862

Technical attributes

1,20 mm | 0,00 bar - 5,00 bar - A - normally closed - inlet port 1 (P/NC) | direct-acting | 24,00 V - 24,00 V | 0,00 °C - 50,00 °C | PEEK (Polyetheretherketone) | EPDM (Ethylene-propylene-diene rubber)

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4-28
Port connection 1 thread type
UNF flat bottom
Port connection 2 type
Inner thread
Port connection 2 thread type
UNF flat bottom
Port connection 2 thread marking
1/4-28
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Fluidics body material
PEEK (Polyetheretherketone)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List