Direct-acting 2/2 or 3/2 way Rocker-Solenoid Valve with separating diaphragm
Type 0127 / Article No. 276756
Product description
Bürkert’s unique miniature rocker solenoid valve is the pioneer of isolated mini valves suitablefor laboratory, medical and analysis technology, that still set the standard! It is a highly reliable minimum volume valve that has low dead volume and is easy to purge. Boasting aninert isolating diaphragm between the actuator and body, it is operated via a rocker that separates the actuator from the fluid. Heattransfer between the actuator and the fluidis minimized due to the coil not having direct contact with the diaphragm. The valves can be manifold mounted and a simplified common wiring system is available if required. Special dead volume free designs are also obtainable on request.
- Commodity Codes
- 84818079
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 0127 | |
Valve construction | Valve complete | |
Valve function manual actuation | No | |
Valve diameter | 1,2 | mm |
Media separation | Yes | |
QNn value (gas) | 32 | l/min |
Kv value (water) | 0,03 | m3/h |
Nominal pressure min | 0 | bar |
Nominal pressure max | 5 | bar |
Actuator type | Rocker | |
Switch function | on/off | |
Valve function | T - for universal use - port connections 1 (P/NC), 2 (A/in/out) and 3 (R/NO) depending on application | |
Fluidic port connection number | 3 | |
Valve function number of switching positions | 2 | |
Operation | direct-acting | |
Port connection 1 type | Flanged | |
Port connection 1 flange | Bürkert flange 16 x 27 version A2 | |
Port connection 2 type | Flanged | |
Port connection 2 flange | Bürkert flange 16 x 27 version A2 | |
Port connection 3 type | Flanged | |
Port connection 3 flange | Bürkert flange 16 x 27 version A2 | |
Switch time open characteristic | 25 | ms |
Switch time close characteristic | 25 | ms |
Nominal operation/Duty cycle | 100 | % |
Coil type | permanently integrated | |
Coil insulation material (encasement) | Epoxy | |
Coil wiring LED | No | |
Coil wiring overvoltage protection | without | |
Coil wiring rectifier | No | |
Coil wiring polarity protection | No | |
Coil wiring polarity recovery diode | No | |
Coil wiring polarity recovery diode redundant | No | |
Coil cover colour | transparent | |
Rated power DC | 3,5 | W |
Rated power consumption | 3 | W |
Power reduction integrated | No | |
Installation width (nominal value) | 16 | mm |
Electrical connection sort | Wire strand | |
Electrical connection number of contacts | 2 | |
Cable plug in delivery | not included | |
Electrical connection position | via NO | |
Electrical connection wire length | 500 | mm |
Electrical connection lead 1 colour | white/orange | |
Electrical connection lead 2 colour | white/orange | |
Electrical connection wire cross-section | AWG 24 | |
Electrical connection wire cross-section (mm²) | 0,2 | mm² |
Electrical connection wire ready-made | not tinned | |
Electrical connection 1 wire material | FEP (Fluorinated ethylene-propylene copolymer) | |
Electrical connection polarity | Irrelevant | |
Voltage / rated voltage | 24 | V |
Voltage / rated voltage | 24 | V |
AC voltage | No | |
DC voltage | Yes | |
Battery voltage | Yes | |
Temperature environment min | 5 | °C |
Temperature environment max | 55 | °C |
Temperature medium min | 5 | °C |
Temperature medium max | 50 | °C |
Mounting (flange) type | Metric screws | |
Mounting (flange) material | Stainless steel | |
Fluidics body material | PPS (Polyphenylene sulphide) | |
Seat seal material category | Elastomer | |
Seat seal material | FKM (Fluor rubber) | |
Sealing toward outside material | FKM (Fluor rubber) | |
Port connection seal material design | O-ring | |
Weight | 0,065 | kg |