Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FnyrfPragre.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FnyrfPragre.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website http://www.cut-membrane.com/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website http://www.schwarzer.com
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website http://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    3/2 way pneumatic cartridge solenoid valve

    Type 6164 / Ident No. 273612

    Produkt-Foto Typ 6164

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 6164
    • Produkt-Foto Typ 6164
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • 9000335058.jpeg
    • 9000335247.jpeg
    Min order quantity: 2

    pneumatics cartridge valve

    • Compact design with 11 mm width per station
    • Orifices from 0,5 mm (9 bar) to 1,2 mm (1,5 bar)
    • High durability and reliability
    • Low power consumption, as well as optional ATEX Ex ib version
    • Design for optimum integration

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Customer specific applications are becoming more complex. Size, fluidic performance, low power consumption and cost efficiency are critical criteria. Therefore the demands on the components used are increasing. Type 6164 was developed with the goal, to simplify pneumatic control with optimum integration of a pilot valve in block and plastic moulding parts. Thus, making a more compact design possible. This valve sets new standards with its uncompromising reliability, above average life cycle span and excellent fluidic characteristics. Various certifications and conformities make the use of the valve in medical applications such as media multiplexers in dental technology and oxygen control in respirators possible.


    Commodity Codes
    84812090
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6164
    Valve construction without fluidic body
    Valve function manual actuation No
    Valve diameter 0.5 mm
    Media separation No
    QNn value (gas) 6 l/min
    Nominal pressure min -0.8 bar
    Nominal pressure max 9 bar
    Actuator type Plunger valve
    Switch function on/off
    Valve function C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO)
    Fluidic port connection number 3
    Valve function number of switching positions 2
    Operation direct-acting
    Port connection 1 type Bürkert Cartridge-Connection
    Port connection 2 type Bürkert Cartridge-Connection
    Port connection 3 type Bürkert Cartridge-Connection
    Switch time open max. 5 ms
    Switch time close max. 5 ms
    Nominal operation/Duty cycle 100 %
    Coil type permanently integrated
    Coil insulation material category (encasement) Metals
    Coil insulation material (encasement) Stainless steel
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Rated power DC 0.7 W
    Reduced power DC 0.7 W
    Rated power consumption 0.7 W
    Power reduction integrated No
    Installation width (nominal value) 10 mm
    Electrical connection sort Connection pins 0,5x0,5x5,08 mm
    Electrical connection number of contacts 2
    Electrical connection position top
    Electrical connection polarity Irrelevant
    Voltage / rated voltage 12 V
    Voltage / rated voltage 12 V
    AC voltage No
    DC voltage Yes
    Battery voltage Yes
    Temperature environment min -10 °C
    Temperature environment max 55 °C
    Temperature medium min -10 °C
    Temperature medium max 55 °C
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Sealing toward outside material FKM (Fluor rubber)
    Valve material medium-contacting PEEK (Polyetheretherketone)
    Valve material 2 medium-contacting PA (Polyamide)
    Valve material 3 medium-contacting Stainless steel
    Weight 0,006000 kg
    Show full table Collapse table

    Applications & Tools

    CAD Model

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.


    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6164 data sheet | pneumatically operated Cartridge solenoid valve 1.1 MB EN / EU
    DTS Typ 6164 Datenblatt | pneumatisch betätigtes Cartridge-Magnetventil 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 6164 | ATEX approval 2.5 MB EN / EU
    MAN Operating Instructions Type 6164 | 2/2-way and 3/2-way cartridge solenoid valve 1.9 MB EN / EU
    MAN Bedienungsanleitung Typ 6164 | 2/2-Wege- und 3/2-Wege-Cartridge-Magnetventil 1.9 MB DE / DE
    MAN Manuel d'utilisation Type 6164 | Électrovanne cartridge à 2/2 voies ou 3/2 voies 1.9 MB FR / FR
    MAN Manuel supplémentaire Type 6164 | Homologation ATEX 2.5 MB FR / FR
    MAN Zusatzanleitung Typ 6164 | ATEX-Zulassung 2.5 MB DE / DE

    EU Declaration

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 963.1 kB EN,FR,DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC More than just a pilot valve. 180.2 kB EN / EU

    My Comparison List