Share via email
Some fields are missing
send eMail
bürkert
 

3/2-way-rocker valve 16 mm, PM

Type 6106 / Article No. 180068

Technical attributes

0,90 mm | -1,00 bar - 8,00 bar - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | direct-acting | 12,00 V - 12,00 V | -10,00 °C - 55,00 °C | PA (Polyamide) | FKM (Fluor rubber)

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Manual actuation
Yes
Manual actuation type
Rotary level
Manual actuation material
PA (Polyamide)
Manual actuation stop
Yes
Manual actuation screw slot
Yes
Manual actuation position
Opposite supply side
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
CNOMO flange sideways 15,5 mm
Port connection 2 type
Flanged
Port connection 2 flange
CNOMO flange sideways 15,5 mm
Port connection 3 type
Flanged
Port connection 3 flange
CNOMO flange sideways 15,5 mm
Voltage / Frequency
Voltage min / rated voltage
12 V
Voltage max / rated voltage
12 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Fluidics body material
PA (Polyamide)

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List