Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    3/2 way Flipper Solenoid Valve, direct acting

    Type 6144 / Ident No. 175657

    Compare now Print
    Produkt-Foto Typ 6144

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 6144
    • Produkt-Foto Typ 6144
    • Massbild
    • Massbild
    • Massbild
    • Massbild
    • Massbild

    3/2-way-flipper valve 10 mm GP

    • Direct-acting
    • 0 to 10 bar
    • Low power consumption
    • Sub-base connection
    • 10mm width per station

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Type 6144 is a direct-action 3/2-way solenoid valve designed for neutral gases and liquids. Through the movement between the 2 end positions, the switching element (fl ipper) seals one of the two opposing valve seats and connects the other to the working port. This movement is caused by the solenoids magnetic field pushing a permanent magnet that is fixed to the flipper element. In addition to its exceptional performance characteristics, the flipper principle is especially marked by its very low switching noise and its low wear level. Further more, integrated medium separation enables use above and beyond pneumatic applications. Depending on the case of operation, various flange connections are available that are suitable for both individual and block mounting. Installation advice: The valve must have a minimum distance of 5 mm from other ferromagnetic materials in order to avoid malfunctioning during operating conditions.


    Commodity Codes
    84818079
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Type 6144
    Valve construction Valve complete
    Valve function manual actuation Yes
    Valve function manual actuation type Rotary level and Key button combined
    Valve function manual actuation material PA (Polyamide)
    Valve function manual actuation stop Yes
    Valve function manual actuation screw slot Yes
    Valve function manual actuation position above NC
    Valve diameter 0,6 mm
    Media separation Yes
    QNn value (gas) 7 l/min
    Nominal pressure min 0 bar
    Nominal pressure max 7 bar
    Actuator type Lamella
    Switch function on/off
    Valve function C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conectedwith exhaust port 3 (R/NO)
    Fluidic port connection number 3
    Valve function number of switching positions 2
    Operation direct-acting
    Port connection 1 type Flanged
    Port connection 1 flange Bürkert flange 10 x 18 version A2
    Port connection 2 type Flanged
    Port connection 2 flange Bürkert flange 10 x 18 version A2
    Port connection 3 type Flanged
    Port connection 3 flange Bürkert flange 10 x 18 version A2
    Switch time open characteristic 14 ms
    Switch time close characteristic 18 ms
    Nominal operation/Duty cycle 100 %
    Coil type permanently integrated
    Coil insulation material (encasement) Hotmelt - PA (Polyamide)
    Coil wiring LED No
    Coil wiring overvoltage protection without
    Coil wiring rectifier No
    Coil wiring polarity protection No
    Coil wiring polarity recovery diode No
    Coil wiring polarity recovery diode redundant No
    Rated power DC 0,3 W
    Rated power consumption 0,3 W
    Power reduction integrated No
    Installation width (nominal value) 10 mm
    Electrical connection sort Plug - rectangular grid 5.08
    Electrical connection number of contacts 2
    Electrical connection position via NO
    Electrical connection polarity left pin positive pole
    Voltage / rated voltage 9,28 V
    Voltage / rated voltage 9,79 V
    AC voltage No
    DC voltage No
    Battery voltage Yes
    Temperature environment min 0 °C
    Temperature environment max 55 °C
    Temperature medium min 0 °C
    Temperature medium max 55 °C
    Mounting (flange) type Metric screws
    Mounting (flange) material Steel
    Fluidics body material PPS (Polyphenylene sulphide)
    Seat seal material category Elastomer
    Seat seal material FKM (Fluor rubber)
    Sealing toward outside material FKM (Fluor rubber)
    Valve material medium-contacting Stainless steel
    Weight 0,013000 kg
    Approval type IECEx, ATEX
    Certification type Ex ia IIC T6, II 2 G Ex ia IIC T4...T6 Gb
    Show full table Collapse table

    Applications & Tools

    CAD Model
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.


    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 6144 data sheet | direct-acting flipper solenoid valve 964 kB EN / EU
    DTS Type 6144 data sheet | direct-acting flipper solenoid valve[US units] 657 kB EN / US
    DTS 6144 型可组合 参数表 | 2 位 3 通 Flipper 电磁阀,直接作用 1 MB ZH / CN
    DTS Typ 6144 Datenblatt | direktwirkendes Flipper-Magnetventil 942 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 6144 |ATEX 2048 X, Device with IIC 2G EX ia approval 874 kB EN / EU
    MAN Operating Instructions Type 6144 | 3/2-way flipper valve 812 kB EN / EU
    MAN Bedienungsanleitung Typ 6144 | 3/2-Wege-Flipperventil 810 kB DE / DE
    MAN Manuel d'utilisation Type 6144 | Électrovanne à languette 3/2 voies 820 kB FR / FR
    MAN Manuel supplémentaire Type 6144 | ATEX 2048 X, appareil avecmode de protect. IIC 2G EX ia 849 kB FR / FR
    MAN Zusatzanleitung Typ 6144 | ATEX 2048 X, Gerät mit IIC 2G EXZulassung 867 kB DE / DE
    MAN 補足説明書 PTB 07 ATEX 2048 X | IIC 2G EX ia搭載装置 承認 フリッパバルブ6144 1 MB JA / JP

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2 MB EN,FR,DE

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 6144 846 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For safe and reliable analysis in In-Vitro Diagnostics 838 kB EN / EU
    MISC Maximum Reliability. 179 kB EN / EU
    MISC Precise ink supply for more process reliability and best print image quality 461 kB EN / EU
    MISC Selection Disc 641 kB EN / US

    My Comparison List