Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2-way-rocker valve 16 mm, PM

Type 6106 / Article No. 139031

Technical attributes

1,20 mm | -1,00 bar - 10,00 bar - C - normally closed - inlet port 1 (P/NC), outlet port 2 (A/OUT) conecte dwith exhaust port 3 (R/NO) | direct-acting | 12,00 V - 12,00 V | -10,00 °C - 55,00 °C | PA (Polyamide) | FKM (Fluor rubber)

Function
Fluidic port connection number
3
Valve function number of switching positions
2
Valve function
Valve function manual actuation
Yes
Valve function manual actuation type
Rotary level
Valve function manual actuation material
PA (Polyamide)
Valve function manual actuation stop
Yes
Valve function manual actuation screw slot
Yes
Valve function manual actuation position
above port 1
Process Connection Type/Size
Port connection 1 type
Flanged
Port connection 1 flange
Port connection 2 type
Flanged
Port connection 2 flange
Port connection 3 type
Flanged
Port connection 3 flange
Voltage / Frequency
Voltage min / rated voltage
12 V
Voltage max / rated voltage
12 V
AC voltage
No
DC voltage
Yes
Battery voltage
Yes
Materials
Fluidics body material
PA (Polyamide)

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List