Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve f.aggress. medium

Type 0127 / Article No. 120721

Technical attributes

1,00 mm | 0,00 bar - 2,00 bar - A - normally closed - inlet port 1 (P/NC) | direct-acting | 24,00 V - 24,00 V | 10,00 °C - 50,00 °C | ETFE (Ethylene tetrafluoroethylene) | FFKM (Perfluoroelastomer rubber)

Function
Fluidic port connection number
2
Valve function number of switching positions
2
Valve function
Manual actuation
No
Media & Calibration
Dead space variant
Yes
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/4-28
Port connection 1 thread type
UNF flat bottom
Port connection 2 type
Inner thread
Port connection 2 thread type
UNF flat bottom
Port connection 2 thread marking
1/4-28
Voltage / Frequency
Voltage min / rated voltage
24 V
Voltage max / rated voltage
24 V
Voltage frequency
50/60 Hz
AC voltage
Yes
DC voltage
Yes
Battery voltage
Yes

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List