Bürkert’s mass flow controllers and meters enable the precise measurement and control of gases or liquids in a wide range of industrial and analytical applications, such as the food industry, the pharmaceutical and biotechnology sectors, metalworking and the energy industry. These compact devices combine a sensor, control valve and electronics in a single unit, ensuring high measuring accuracy and long-term process reliability.
What mass flow controllers does Bürkert offer?
The Bürkert range includes mass flow controllers for gases and liquids, as well as mass flow meters and electronic pressure controllers. Different devices are available depending on the application, medium and process requirements.
Mass flow controllers vs. mass flow meters
Bürkert has the right product to suit your application:
Mass flow controllers (MFCs) measure the flow rate and actively regulate it to a specified set-point value. Bürkert’s compact devices combine a sensor, control valve and electronics.
Mass flow meters (MFMs) measure the flow rate only and are used when active control is not required.
Mass flow controllers for gases and liquids
Our focus is on precise gas control: Mass flow controllers for gases are used for air, nitrogen and oxygen, as well as for carbon dioxide, hydrogen and special process gases such as argon or ammonia.
Depending on the medium and the required precision, our devices use thermal or Coriolis-based measurement principles:
Thermal mass flow measurement: This offers a cost-effective and straightforward solution for measuring pure gases and is characterised by simple integration and the absence of moving parts. The devices are compact in design and are suitable for many standard industrial applications.
Coriolis mass flow measurement: This provides highly precise, direct measurements of mass, density and temperature, helping our customers to monitor processes with a high degree of reliability and versatility. A particularly valuable benefit is the medium-independent measuring accuracy, which ensures maximum process reliability in demanding liquid and gas processes.
From individual devices to system solutions
Bürkert mass flow controllers are available as compact individual devices or can be combined to form modular multi-MFC systems. Depending on the application conditions, highly integrated, bespoke system solutions can also be implemented using existing sensor and valve technologies. In many applications, flow control alone is not sufficient, as a constant system or tank pressure is required – to maintain process stability, for example, or to ensure reliable dosing of media. This is where electronic pressure controllers (EPCs) perfectly complement our flow control solutions: thanks to precise, rapid and stable pressure control, the entire process can be managed from a single source with the highest level of control quality.
What makes Bürkert’s MFC devices stand out?
Consistently high precision
Our devices enable precise and dynamic control, even under varying process conditions. This ensures you obtain reproducible results throughout the entire period of operation.
Tailored to your processes
Bürkert mass flow controllers are configured to suit your operating conditions: all devices are tailored to the medium, flow range and processes of your specific application.
Compact and easy to integrate
The sensor, control valve and electronics are combined in a single compact device that can be installed directly – without the need for inlet sections or outlet sections. Digital interfaces make automation easy.
Where are our mass flow controllers used?
Bürkert mass flow controllers are used wherever gases need to be dosed, mixed or regulated to a stable level with a high degree of precision. Typical applications include:
Fermentation and bioreactors: Precise control of air, O₂, CO₂ or N₂ to ensure stable growth conditions and reproducible production processes. Hydrogen and energy applications: Safe and precise control of H₂ and other gases in test benches, fuel cell systems and industrial energy plants.
Food and packaging industry: Reliable gas control in sterilisation processes or protective atmospheres to ensure consistent product quality.
Coating applications and CVD/PVD processes: Precise feeding of process gases into vacuum chambers for high coating quality.
Heat treatment and metallurgy: Precise dosing of process gases such as N₂, Ar or NH₃ for consistent material properties.
Laboratory and analytical applications: Constant gas supply for analytical measurement methods and test setups – for precise and reproducible measurement results.
Glass forming machines and burner applications: Dynamic control of oxygen and combustion gases for stable flame control.
How you benefit with Bürkert
Cross-sector process expertise
Whether you work in pharmaceuticals, energy, food, metalworking or laboratory applications – we understand the complex requirements of regulated or demanding industries and develop practical solutions.
One-stop system solutions
In addition to individual devices, our components can be used to create flexible multi-MFC solutions. For more complex requirements, our Systemhaus also develops highly integrated, bespoke systems.
Your service partner throughout the entire life cycle
Globally connected, locally available – for reliable and cost-effective systems. From product selection and commissioning to essential services such as maintenance, troubleshooting and spare parts management, Bürkert ensures that your systems remain available and productive at all times.
How to find the right product in the eShop
The Bürkert eShop provides a clear overview of all available mass flow controllers and meters. Search specifically by type or article number, or use the filter functions to select suitable devices based on medium, flow range, measurement principle or communication interface. Technical data sheets, CAD files and information on calibration, certificates and approvals are also available to access directly with each product. This will help you quickly identify the right solution and integrate it efficiently into your planning.
Do you still have questions? Not sure which control or measuring device is right for your process requirements? We’d be happy to help you choose.
Form
Contact Sales
Christian Bürkert GmbH & Co. KG
Christian-Bürkert-Straße 13-17
D-74653 Ingelfingen, Germany
Telefon: +49 7940 10 0
Telefax: +49 7940 10-91 204
Do you have any questions? Don´t hesitate to contact us.
Frequently asked questions about mass flow controllers (gas and liquids)
A mass flow controller (MFC) measures the flow rate (mass) of a gas and automatically regulates it to a specified set-point value. The sensor, control valve and electronics are integrated into a single device. This ensures that gas flows are monitored continuously and controlled with precision and reproducibility.
Mass flow controllers and meters can be used for different purposes:
A mass flow controller (MFC) measures and regulates the flow rate to a specific set-point value.
A mass flow meter (MFM) measures the flow rate.
Mass flow controllers are suitable for inert gases, including air, nitrogen, oxygen, carbon dioxide and hydrogen. In addition, aggressive gases such as ammonia or special process gases such as argon can also be controlled, provided the device is designed and configured accordingly.
The choice of product depends largely on the application and industry. Ourproduct enquiry form provides all the information we need to tailor a device perfectly to your system. If you have any questions, our experts will be happy to advise and assist you.
The appropriate intervals always depend on the specific application and the process requirements. As a general guideline, annual calibration is often recommended. Depending on the process conditions, however, the interval may also be longer – for example, in the case of stable operating conditions, clean gases and minimal temperature influences.