Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8742 / Article No. 389384

  • büS

Technical attributes

Controller | CO2 | 0,04Nl/min | 24 V DC | Flange - BürkertFB14 | büS

Media & Calibration
Mounting position
horizontal
Work area medium 1
0,04
Unit medium 1
Nl/min
Reference medium 1
CO2
Special calibration 1
Flow rate < 100 ml
Calibration pressure medium 1 at Qnom
2
Units for pressure specifications
bar (ü)
Measurand
Measuring accuracy from end value
0,30 %
Measuring accuracy of reading
0,80 %
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
FB14
Port connection 1 type
Flange
Port connection 1 standard
Bürkert
Port connection 2 DN
FB14
Port connection 2 type
Flange
Port connection 2 standard
Bürkert
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
4,5 W
Typical electrical power consumption
3 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List