Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller

Type 8756 / Article No. 389143

  • büS

Technical attributes

Controller | H2O | 25,00kg/h | 24 V DC | Internal thread - NPT1/8" | büS

Media & Calibration
Mounting position
any
Work area medium 1
25
Unit medium 1
kg/h
Operating medium 1
H2O
Calibration medium 1
Water
Calibration pressure medium 1 at Qnom
4
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
depends on flow rate
Process Connection Type/Size
Port connection 1 DN
1/8"
Port connection 1 type
Internal thread
Port connection 1 standard
NPT
Port connection 2 DN
1/8 "
Port connection 2 type
Internal thread
Port connection 2 standard
NPT
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
4 W
Typical electrical power consumption
4 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List