Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8742 / Article No. 366595

  • CANopen

Technical attributes

Controller | CO | 50,00SCCM | 24 V DC | Internal thread - G1/4" | CANopen

Media & Calibration
Mounting position
vertical, flow upwards
Work area medium 1
50
Unit medium 1
SCCM
Operating medium 1
CO
Calibration medium 1
Air
Special calibration 1
Flow rate < 100 ml
Calibration pressure medium 1 at Qnom
2
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:100
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
4,5 W
Typical electrical power consumption
3 W

Downloads

Helpful tools & videos

Accessories & Spare part sets

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List