Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases
Type 8742 / Article No. 329144
Product description
The Mass Flow Controller (MFC) / Mass Flow Meter (MFM) Type 8742 for gases is suitable for a wide range of applications, e.g. metal and glass manufacturing or processing, fermentation processes, test benches or filling systems and packaging machines. Type 8742 is available in two variants: The variant with several analogue or digital (communication) interfaces and the variant with only a CANopen-based interface. The latter is suitable for integration into existing CANopen networks or - in combination with the fieldbus gateway Type ME43 - for integration in all common industry standards for Industrial Ethernet or fieldbus. This variant is tailor-made for applications with many control loops. Up to 32 MFCs/ MFMs can be connected to one fieldbus gateway. Type ME43 transmits the internal CANopen-based communication to Industrial Ethernet and fieldbus standards. The Mass Flow Controller / Mass Flow Meter can always be switched between büS and CANopen communication. Type 8742 can be configured as required as an MFM or MFC. Optionally, up to four calibration curves can be stored in the device. The thermal MEMS sensor is located directly in the gas flow and achieves very fast response times and the highest level of measuring accuracy, with long-term stable calibration. As the actuator, a Bürkert direct-acting proportional valve guarantees high response sensitivity. The integrated PI controller ensures excellent control characteristics of the MFC. Type 8742 is especially designed for use in harsh environments thanks to its high IP protection class and explosion protection.
- Commodity Codes
- 90261021
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8742 | |
Device function | Meter | |
Protection type (IP max. with suitable connector) | IP65 | |
Reference medium 1 | He | |
Work area medium 1 | 200 | |
Unit medium 1 | Nl/min | |
Reference medium 2 | He | |
Work area medium 2 | 100 | |
Unit medium 2 | Nl/min | |
Supply voltage | 24 V DC | |
Output signal | büS | |
Typical electrical power consumption | 1 | W |
Power consumption according to UL61010-1 | 1 | W |
Port connection 1 type | Flange | |
Port connection 1 standard | Bürkert | |
Port connection 1 DN | FB14 | |
Port connection 2 type | Flange | |
Port connection 2 standard | Bürkert | |
Port connection 2 DN | FB14 | |
Electronics body material | Aluminium | |
Fluidics body material | Aluminium | |
Sealing toward outside material | FKM (Fluor rubber) | |
Seat seal material | FKM (Fluor rubber) | |
Mounting position | horizontal | |
actuator type | without actuator | |
Seat size | without body | |
Units for pressure specifications | bar (ü) | |
Calibration pressure medium 1 at Qnom | 5 | |
Calibrated pressure medium 2 at Qnom | 5 | |
Maximum pressure medium | 5 | |
Outlet pressure medium 1 at Qnom | 0 | |
Electrical connection 1 type | Plug - M12 | |
Input type digital quantity | 0 | PCE |
Output type digital quantity | 0 | PCE |
Measuring accuracy of reading | 0,80 % | |
Measuring accuracy from end value | 0,30 % | |
Measuring or control range | 1:50 | |
Impact protection cover available | Yes | |
Weight | 0,583 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Bürkert büS for NI LabVIEW 1.2.0 | 28 MB | ML |
![]() |
Device Description Files B.18 | 14 MB | ML |
EU Declaration of Conformity
Certificates/Manufacturer Declarations
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Flyer Best Practice Optimising the furnace atmosphere in heat treatment plants | 199 kB | EU |
![]() |
The platform for intelligent networking: EDIP | 4 MB | EN / GB |