Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for Gases
Type 8746 / Ident No. 326613
Product description
The mass flow controller / meter Type 8746 for gases is intended for the use in a büS or CANopen network. The büS network technology is based on CAN physics and was developed by Bürkert especially for Industrial Ethernet or fieldbus communication in applications with multiple control loops. In combination with the system control unit (SCU) Type ME2X, the CANopen based communication can be translated to the customer’s fieldbus. The mass flow controller (MFC) / meter (MFM) can always be switched between büS and CANopen communication. Given that, Type 8746 can also be directly integrated into existing CANopen networks. Type 8746 can be configured as MFM or MFC. Optional, four different gases can be calibrated. The thermal inline sensor is located directly in the main gas stream and therefore reaches very fast response times. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC / MFM. Type 8746 is especially designed for use in harsh environments due to a low sensitivity to contamination, high protection class and explosion-proof. MFC Type 8746 is available in two versions: With electromagnetic or with motor-driven proportional valve.
- Commodity Codes
- 90261021
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8746 | |
Protection type (IP max. with suitable connector) | 65 | |
Reference medium 1 | NH3 | |
Work area medium 1 | 40 | |
Unit medium 1 | Nl/min | |
Supply voltage | 24 V DC | |
Input signal | CANopen | |
Output signal | CANopen | |
Typical electrical power consumption | 10.5 | W |
Power consumption to UL61010-1 | 18 | W |
Port connection 1 type | Thread | |
Port connection 1 standard | G | |
Port connection 1 diameter | 1/4" | |
Port connection 2 type | Thread | |
Port connection 2 standard | G | |
Port connection 2 diameter | 1/4" | |
Electronics body material | Aluminium | |
Fluidics body material | Stainless steel | |
Sealing toward outside material | EPDM (Ethylene-propylene-diene rubber) | |
Seat seal material | EPDM (Ethylene-propylene-diene rubber) | |
Mounting position | horizontal | |
Valve type | 2873 | |
Orifice | 1,2 mm (3/64") | |
Units for pressure specifications | bar (ü) | |
Calibration pressure medium 1 at Qnom | 4 | |
Maximum pressure medium | 4 | bar |
Outlet pressure medium 1 at Qnom | 1 | |
Electrical connection 1 type | Plug - M12 | |
Input type digital quantity | 0 | PCE |
Output type digital quantity | 0 | PCE |
Measuring accuracy of reading | 1,50 % | |
Measuring accuracy from end value | 0,30 % | |
Measuring or control range | 1:50 | |
Impact protection cover | Yes | |
Weight | 2,574000 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 3.3.1 | 242.9 MB | ML |
![]() |
Initiation Files EDS GSD GSDML B.06 | 7.5 MB | ML |
EU Declaration
Flyers and Catalogues
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
The platform for intelligent networking: EDIP | 4.3 MB | EN / GB |