Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) for gases
Type 8745 / Ident No. 323755
Product description
The MFC / MFM type 8745 is suitable for the mass flow control of high flow rates. Type 8745 can be configured as MFM or MFC. Optional, four different gases can be calibrated. The thermal inline sensor is located directly in the main gas stream and therefore reaches very fast response times. A direct-acting proportional valve as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC / MFM. MFC Type 8746 is available in two versions: with electromagnetic proportional valve and with motor-driven proportional valve.
- Commodity Codes
- 90261021
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | 8745 | |
Protection type (IP max. with suitable connector) | 20 | |
Reference medium 1 | N2 | |
Work area medium 1 | 250 | |
Unit medium 1 | SLPM | |
Supply voltage | 24 V DC | |
Input signal | 4-20 mA | |
Output signal | 4-20 mA | |
Typical electrical power consumption | 18.5 | W |
Power consumption to UL61010-1 | 33 | W |
Port connection 1 type | Thread | |
Port connection 1 standard | NPT | |
Port connection 1 diameter | 1/2" | |
Port connection 2 type | Thread | |
Port connection 2 standard | NPT | |
Port connection 2 diameter | 1/2" | |
Electronics body material | PC (Polycarbonate) | |
Fluidics body material | Aluminium | |
Sealing toward outside material | FKM (Fluor rubber) | |
Seat seal material | FKM (Fluor rubber) | |
Mounting position | horizontal | |
Valve type | 2875 | |
Orifice | 3 mm (1/8") | |
Units for pressure specifications | bar (ü) | |
Calibration pressure medium 1 at Qnom | 4 | |
Maximum pressure medium | 4 | bar |
Outlet pressure medium 1 at Qnom | 1 | |
Valve version | For high differential pressure | |
Electrical connection 1 type | D-SUB | |
Input type digital quantity | 1 | PCE |
Output type digital quantity | 1 | PCE |
Measuring accuracy of reading | 1,50 % | |
Measuring accuracy from end value | 0,30 % | |
Measuring or control range | 1:50 | |
Weight | 1,255000 | kg |
Can be combined with
Applications & Tools
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Type 8745 data sheet | mass flow controller/meter for gases | 2.7 MB | EN / EU |
![]() |
Typ 8745 Datenblatt | Massendurchflussregler/-messer für Gase | 2.7 MB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 3.3.1 | 242.9 MB | ML |
![]() |
Initiation Files EDS GSD GSDML B.06 | 7.5 MB | ML |