Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /innovation-centre
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website /systemhaus
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass flow controller (MFC)/Mass flow meter (MFM) for gases

    Type 8746 / Article No. 292279

    Compare now Print
    Product Image Type 8746

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    • Product Image Type 8746
    • Product Image Type 8746
    • Product Image Type 8746
    • Product Image Type 8746
    • Product Image Type 8746
    • Product Image Type 8746
    • Dimensional diagram
    • Dimensional diagram
    • Dimensional diagram
    • Dimensional diagram
    • Dimensional diagram
    • Dimensional diagram

    Mass Flow Controller / Meter

    • Nominal flow ranges from 20 lN/min up to 2500 lN/min
    • High accuracy and repeatability with fast response times
    • Long-term stability of flow calibration
    • Easy device exchange due to configuration memory
    • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EG 1935 conformity

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) / meter (MFM) Type 8746 for gases is suitable for a wide range of applications, e.g. in metal and glass manufacturing or processing, fermentation processes, test benches or filling and packaging machines. Type 8746 is available in two variants: the version with several analogue or digital (communication) interfaces and the version with a pure CANopen based interface. The second version is suitable for the integration into existing CANopen networks, as well as Industrial Ethernet or fieldbus networks in combination with a Bürkert fieldbus gateway. This version is tailor-made for applications with many control loops. Up to 32 MFC / MFM can be connected to one fieldbus gateway. The gateway translates the internal CANopen based communication to industry standards for both Industrial Ethernet and fieldbuses. The mass flow controller / meter can always be switched between büS and CANopen communication. Type 8746 can be configured as MFM or MFC. Optional, up to four different gases calibrations can be stored in the device. The thermal Inline sensor is located directly in the main gas stream and therefore reaches fast response times and high accuracy, with a long-term stable flow calibration. A direct-acting proportional valve or a motor valve from Bürkert as regulating unit guarantees high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC / MFM. Type 8746 is characterized by low pressure drop, even at high flow rates, and is particularly suitable for use in harsh environments due to high protection class and explosion-proof.


    Commodity Codes
    90261021
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Type 8746
    Device function Controller
    Protection type (IP max. with suitable connector) IP65
    Reference medium 1 N2
    Work area medium 1 2,5
    Unit medium 1 Nm3/h
    Supply voltage 24 V DC
    Input signal büS
    Output signal büS
    Typical electrical power consumption 18,5 W
    Power consumption to UL61010-1 33 W
    Port connection 1 type Inner thread
    Port connection 1 standard G
    Port connection 1 diameter 1/4"
    Port connection 2 type Inner thread
    Port connection 2 standard G
    Port connection 2 diameter 1/4"
    Electronics body material Aluminium
    Fluidics body material Aluminium
    Sealing toward outside material FKM (Fluor rubber)
    Seat seal material FKM (Fluor rubber)
    Mounting position vertical, flow downwards
    Valve type 2875
    Orifice 2 mm (5/64")
    Units for pressure specifications bar (ü)
    Calibration pressure medium 1 at Qnom 2
    Maximum pressure medium 2 bar
    Outlet pressure medium 1 at Qnom 0,05
    Electrical connection 1 type Plug - M12
    Input type digital quantity 0 PCE
    Output type digital quantity 0 PCE
    Measuring accuracy of reading 1,50 %
    Measuring accuracy from end value 0,30 %
    Measuring or control range 1:10
    Impact protection cover Yes
    Weight 1,841 kg
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8746 data sheet | mass flow controller/meter for gases 5 MB EN / EU
    DTS Type ME43 data sheet | Fieldbus Gateway 882 kB EN / EU
    DTS Tipo ME43 Ficha técnica | Gateway de barramento de campo 885 kB PT / BR
    DTS Typ 8746 Datenblatt | Massendurchflussregler/-messer für Gase 5 MB DE / DE
    DTS Typ ME43 Datenblatt | Feldbus-Gateway 884 kB DE / DE
    DTS タイプME43 データシート | フィールドバスゲートウェイ 2 MB JA / JP
    DTS 型号 8746 参数表 | 气体质量流量控制器 (MFC)/ 质量流量测量计 (MFM) 3 MB ZH / CN
    DTS 型号 ME43 参数表 |现场总线网关 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Definition fieldbus: Communication, cyclic commands, accessto büS objects 660 kB EN / EU
    MAN Operating Instructions Type 8746 | MFM / MFC 901 kB EN / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 982 kB EN / EU
    MAN Software manual | CANopen Network configuration 928 kB EN / EU
    MAN Supplement ATEX Type 8742 8746 | Mass Flow Controller (MFC)/Meter (MFM) for Gases 339 kB EN / EU
    MAN Supplement type 8741-8742-8746 bueS/CANopen | bueS/CANopen switch 94 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8746 | MFM / MFC 898 kB DE / EU
    MAN Beschreibung Feldbus: Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 669 kB DE / DE
    MAN Description Bus de terrain : communication, commandes cycliques, d'accéder objets büS 671 kB FR / FR
    MAN Ergänzungsanleitung ATEX Typ 8742 8746 | Mass Flow Controller (MFC)/Meter (MFM) for Gases 346 kB DE / EU
    MAN Manuel d'utilisation Type 8746 | MFM / MFC 918 kB FR / EU
    MAN Manuel du logiciel Type 8920 | Bürkert Communicator 997 kB FR / FR
    MAN Software-Anleitung Typ 8920 |Bürkert Communicator 984 kB DE / DE
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 1 MB DE / DE
    MAN Supplément ATEX Type 8742 8746 | Mass Flow Controller (MFC)/ Mass Flow Meter (MFM) 344 kB FR / EU
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1 MB JA / JP
    MAN 使用说明 8746型 | büS/CANopen 质量流量测量计 (MFM)/质量流量控制器 (MFC) 3 MB ZH / CN
    MAN 操作説明書 8741 8742 8746 büS / CANopen | 订单号 00810383 V版本 03 以及00810417 版本 03 使用说明勘误表 226 kB ZH / CN
    MAN 操作説明書 タイプ 8746 | büS / CANopenpen マスフローメータ (MFM)/マスフローコントローラ (MFC) 2 MB JA / JP
    MAN 附加说明书 8742/8746 型 | 具有 ATEX 认证的质量流量计或质量流量控制器 946 kB ZH / CN

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.0.15 563 MB ML
    SOW Bürkert büS for NI LabVIEW 1.2.0 28 MB ML
    SOW Device Description Files B.16 14 MB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 36 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11651.01 | 8741 56 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Controlling gases precisely for reproducible steel qualities 3 MB AF
    MISC Flyer Best Practice High-strength metals for more safety 377 kB AF
    MISC Flyer Best Practice Optimising the furnace atmosphere in heat treatment plants 199 kB EU
    MISC The platform for intelligent networking: EDIP 4 MB EN / GB

    My Comparison List