Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20035001

Technical attributes

Controller | Air | 1.000,00SLPM | 24 V DC | Internal thread - NPT1/2" | 4-20 mA

Media & Calibration
Mounting position
vertical, flow upwards
Work area medium 1
1.000
Unit medium 1
SLPM
Operating medium 1
Air
Work area medium 2
750
Unit medium 2
SLPM
Operating medium 2
N2
Calibration medium 1
Air
Calibration medium 2
Air
Calibration pressure medium 1 at Qnom
40
Calibrated pressure medium 2 at Qnom
40
Units for pressure specifications
psig
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/2"
Port connection 1 type
Internal thread
Port connection 1 standard
NPT
Port connection 2 DN
1/2"
Port connection 2 type
Internal thread
Port connection 2 standard
NPT
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
59,5 W
Typical electrical power consumption
29,5 W

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List