Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8742 / Article No. 20034677

Technical attributes

Meter | O2 | 55,00Nl/min | 24 V DC | Flange - BürkertFB14

Media & Calibration
Mounting position
horizontal
Work area medium 1
55
Unit medium 1
Nl/min
Operating medium 1
O2
Calibration medium 1
Air
Calibration pressure medium 1 at Qnom
2,1
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:100
Process Connection Type/Size
Port connection 1 DN
FB14
Port connection 1 type
Flange
Port connection 1 standard
Bürkert
Port connection 2 DN
FB14
Port connection 2 type
Flange
Port connection 2 standard
Bürkert
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
1 W
Typical electrical power consumption
1 W

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List