Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8746 / Article No. 20020879

  • CANopen

Technical attributes

Controller | Ar | 200,00Nl/min | 24 V DC | Flange - BürkertFB28 | CANopen

Media & Calibration
Mounting position
horizontal
Work area medium 1
200
Unit medium 1
Nl/min
Operating medium 1
Ar
Work area medium 2
140
Unit medium 2
Nl/min
Operating medium 2
Ar
Calibration medium 1
Real gas calibration
Calibration medium 2
Real gas calibration
Calibration pressure medium 1 at Qnom
5
Calibrated pressure medium 2 at Qnom
4
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
FB28
Port connection 1 type
Flange
Port connection 1 standard
Bürkert
Port connection 2 DN
FB28
Port connection 2 type
Flange
Port connection 2 standard
Bürkert
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
8 W
Typical electrical power consumption
3 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List