Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8742 / Article No. 20019015

Technical attributes

Controller | CH4 (Methane) | 100,00SCCM | 24 V DC | Internal thread - G1/4" | 4-20 mA

Media & Calibration
Mounting position
horizontal
Work area medium 1
100
Unit medium 1
SCCM
Operating medium 1
CH4 (Methane)
Calibration medium 1
Real gas calibration
Special calibration 1
Flow rate < 100 ml
Calibration pressure medium 1 at Qnom
3
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:100
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
4,5 W
Typical electrical power consumption
3 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List