Mass Flow Controller / Meter
Type 8742 / Article No. 20014868

Technical attributes
Controller | Air | 0,10Nl/min | 24 V DC | Internal thread - NPT1/4" | büS
![]() |
|
---|---|
Mounting position
horizontal
|
|
Work area medium 1
0,1
|
|
Unit medium 1
Nl/min
|
|
Operating medium 1
Air
|
|
Calibration medium 1
Air
|
|
Special calibration 1
Flow rate < 100 ml
|
|
Calibration pressure medium 1 at Qnom
4
|
|
Units for pressure specifications
bar (ü)
|
![]() |
|
---|---|
Measuring or control range
1:100
|
![]() |
|
---|---|
Port connection 1 DN
1/4"
|
|
Port connection 1 type
Internal thread
|
|
Port connection 1 standard
NPT
|
|
Port connection 2 DN
1/4"
|
|
Port connection 2 type
Internal thread
|
|
Port connection 2 standard
NPT
|
![]() |
|
---|---|
Supply voltage
24 V DC
|
|
Power consumption according to UL61010-1
4,5 W
|
|
Typical electrical power consumption
3 W
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: